IESNA:LM-63-2002
[TEST]P1445044
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-180W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]27971
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 187.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3849 3947.7 4057.9 4180.5 4317.5 4465.6 4630.4 4806.5 4996.8 5201.9
5421.8 5660.3 5908.2 6178.9 6464.2 6756.4 7054 7352.3 7645.1 7931
8204 8464.6 8701.7 8933.3 9147.6 9352.7 9529.3 9684.3 9823.9 9970.9
10148.1 10293.2 10398.9 10434.1 10399.5 10301.9 10175.3 10064.1 10001.7 9965.3
9936.9 9904.8 9864.6 9814.6 9754.1 9680 9597.9 9512 9424.3 9335.4
9240.3 9135.3 9016.1 8883.3 8727.1 8556 8355.9 8130.5 7874.2 7601.8
7275.1 6874.3 6399.4 5861.8 5317 4807.3 4373.7 4034.7 3764.2 3489.7
3059.6 2387.7 1585.8 889.5 675 465.1 255.2 215 187.5 167.9
150.8 134.7 119.3 103.4 87.7 71.6 55.2 38.7 22.3 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3946.5 4052.5 4168.3 4297.6 4440.9 4598.3 4770.3 4948.9 5146.2
5356 5582.9 5820.3 6080 6350.6 6628.5 6910.1 7193 7475.2 7748.8
8015.6 8271.9 8509.1 8741.3 8957.4 9168 9353.9 9519.4 9665.8 9806.6
9974.6 10130.2 10250 10315.5 10303.1 10222.2 10116 9992.5 9909.1 9864.6
9835 9810.9 9784.4 9754.1 9717 9669.5 9612.7 9549.7 9484.2 9412
9336.6 9251.4 9152 9039.6 8904.3 8744.4 8561.5 8354.7 8118.7 7858.7
7570.9 7241.2 6844 6400 5919.4 5438.9 4980.1 4557.8 4190.4 3876.8
3559.9 3145.3 2567.4 1861.4 1164.6 653.8 510.1 375.1 240 202.7
176 153.1 133.5 117.1 99.3 82.1 65.3 49.2 33.2 17.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3937.3 4031.7 4132.9 4247.1 4371.5 4509.8 4660.5 4820.2 4994.4
5175.7 5374.3 5583.3 5802.6 6036.3 6275.9 6521.7 6769.3 7018.8 7262.2
7499.3 7729.7 7945.8 8157 8362.7 8561.5 8754.9 8939.5 9108.1 9266.2
9428 9599.1 9759.7 9893.7 9976.4 9985.7 9933.8 9851.1 9765.2 9699.1
9663.3 9642.9 9628.1 9610.8 9589.8 9563.3 9529.9 9488.5 9442.2 9384.2
9321.2 9250.2 9170.5 9087.7 8997.6 8896.9 8780.2 8644.9 8488.7 8315.1
8120.6 7902 7657.4 7374.6 7063.3 6710 6338.2 5962.6 5578.3 5196.1
4815.8 4448.9 4075.1 3672 3218 2713.6 2146 1602.5 1177.9 849.4
598.2 423.6 251 202.6 166.7 124.9 87.7 65.3 45.5 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3924.2 3998 4079.1 4171.1 4268 4378 4496.4 4624.4 4760.6
4907.9 5063.9 5226.8 5399.4 5582 5770.2 5966.3 6162.8 6363 6562.4
6757.6 6952.1 7140.5 7324.5 7501.2 7675.3 7844.5 8007 8171.2 8330.6
8491.8 8656.7 8819.1 8975.3 9120.5 9229.8 9292.8 9301.4 9268.7 9227.9
9200.1 9184.1 9183.5 9195.2 9208.8 9218 9221.7 9219.3 9208.8 9192.1
9168 9138.4 9101.3 9060.6 9009.9 8948.8 8877.7 8796.2 8702.4 8599.2
8481.9 8346 8188.5 8011.3 7812.4 7588.2 7333.8 7047.2 6729.2 6381.5
6014 5641.7 5271.8 4901.7 4519 4093 3618.7 3012.6 2277.4 1461.6
783.6 597.7 422.6 247.5 212 181.7 151.4 116.6 77 40.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3905.5 3956.3 4012.4 4075.7 4146.4 4222.3 4303.3 4390.9 4484.3
4585.4 4691.6 4805.7 4926.6 5054.4 5185 5323.2 5466.4 5613.4 5758.3
5906.1 6054.5 6201.1 6351.8 6494.5 6634.7 6774.3 6915.7 7050.3 7182.5
7314 7451.1 7596.3 7751.3 7902.6 8028.6 8140.4 8221.9 8276.8 8297.2
8290.4 8288.6 8299.7 8317.6 8340.5 8371.9 8406.5 8444.8 8478.8 8509.1
8532.5 8553.5 8570.8 8579.5 8581.3 8577.6 8564.6 8542.4 8506.6 8459.6
8399.1 8322.5 8235.5 8133.6 8014.4 7882.2 7729.7 7546.9 7340.6 7094.8
6806.4 6482.8 6118.7 5725.2 5278.1 4797.3 4255.4 3642.6 2956.6 2230.1
1543.8 887.8 642.7 406.4 170.2 131.7 102 75.7 52.6 29.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3883.5 3909.5 3939.2 3974.1 4014.5 4057 4103.1 4153 4207.7
4266.3 4329.1 4396.1 4466.7 4542.4 4620.1 4702.7 4791.9 4883.3 4976.6
5071.6 5169.8 5267.7 5369.3 5467.2 5566.3 5669.6 5773.4 5875.4 5983.3
6094 6202.4 6309.8 6417.3 6539.6 6668 6795.3 6899.6 6989.8 7060.8
7107.8 7132.5 7154.1 7181.9 7223.9 7269.6 7315.3 7362.2 7407.3 7451.8
7493.1 7530.2 7563.5 7590.7 7612.9 7629.6 7640.1 7644.4 7641.3 7629.6
7606.8 7568.5 7514.1 7452.4 7375.8 7283.2 7178.8 7043.5 6868.8 6655.7
6391.4 6050.5 5650.3 5169.3 4626.1 4014.5 3373.7 2627.9 1800.1 1029.6
524.2 361 205.3 167.1 139.9 113.9 86.7 62.4 43.4 24.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3839.9 3840.7 3844.3 3852.2 3864.8 3878.6 3894.3 3913.7 3936.3
3961.5 3988 4018.2 4052.3 4091.2 4131.5 4174.7 4220.1 4268.5 4318.6
4370.7 4423.2 4476.7 4529.4 4582.2 4635.3 4688.6 4742.8 4799.3 4858.2
4919.9 4983.9 5050.3 5118.5 5188.9 5261.6 5335.9 5412.1 5489.9 5568.6
5635.9 5688.9 5727.7 5755.4 5781.9 5813.5 5850.3 5888.1 5925.9 5962.1
5997 6027.7 6055 6079.3 6100.5 6119.4 6136.8 6149.3 6155.8 6157.2
6152.2 6137.5 6112.2 6085.7 6048.9 5997.8 5926 5825.9 5680.6 5465.9
5145.6 4709.9 4231.1 3756.4 3306.6 2792.3 2065.4 1338.7 619.1 272.4
191.2 165.3 145.4 125.5 105.5 86.9 68.1 49.1 31.3 21.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3815.4 3792.1 3772.8 3756.9 3745.8 3736.3 3729 3724.2 3720.9
3719.9 3720.6 3724.1 3729.2 3736.9 3747.6 3760.6 3775 3792.5 3812.4
3834 3856.7 3880.8 3904.4 3927.8 3949.4 3972.5 3995.5 4017.5 4041.1
4066.2 4092 4120.3 4147.3 4179.9 4214.5 4251 4284 4317 4352.3
4389.9 4433.3 4470.4 4500 4526.8 4557 4589.1 4626 4665.9 4708.9
4756.7 4804.8 4850.9 4897.2 4941.2 4983.6 5026.7 5067.9 5105.7 5137.4
5168.5 5195.4 5215.7 5229.5 5235.2 5232.7 5222.6 5190 5131.5 5022.4
4832 4552.9 4214.2 3878.6 3606.3 3359.5 2978.7 2351.6 1676.9 1002.2
338.4 220 178.7 147.6 116.6 92.5 71.4 53 36.7 25.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3794.7 3750 3709.9 3675.2 3643.3 3615.9 3590.6 3567.5 3544.1
3523.1 3502.7 3485.7 3470.9 3457.1 3446.9 3438.9 3432 3427.4 3427
3428.3 3431 3436.8 3443.1 3450.6 3459.5 3469.7 3479.5 3489 3498.5
3509.5 3521.6 3534.7 3547.3 3559.6 3573.9 3591.3 3610 3629.7 3651
3674.6 3701.5 3730.1 3763.2 3797.1 3831.2 3865.1 3898.2 3933.2 3969.7
4005.8 4041.7 4076.8 4117.4 4162.2 4207.2 4254.1 4306.1 4360.7 4417.4
4474.1 4536.1 4599.9 4663.5 4722.4 4779.5 4827.1 4874.9 4916.1 4951.2
4971.7 4959.9 4904.8 4794.8 4644.2 4472.3 4338.1 4229.6 4092.5 3738.9
3008.9 2137.1 1265.4 412.6 274.1 224 180.7 137.4 94.5 64
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3777.1 3714.9 3658.9 3608.3 3563.3 3522.1 3480.6 3441.4 3405.4
3373.4 3342.7 3314.4 3288 3264.4 3243.1 3224 3207.7 3194.1 3182.1
3173.6 3166.8 3161.4 3158.2 3156 3155.5 3154.9 3154.9 3155.8 3156
3156.6 3158.9 3163.1 3167 3172.4 3179.5 3188.6 3201.4 3218.8 3240.8
3266.4 3294.8 3324.4 3356.7 3388.5 3420.9 3452.5 3481.9 3510.4 3537.5
3561.9 3587.7 3614.3 3643.7 3676 3713.3 3754.7 3801.3 3852.2 3906.8
3965.2 4029.5 4099.6 4175.1 4258.2 4348.2 4442.1 4542.4 4650 4763.8
4883.8 5011.6 5139.3 5271.9 5388.2 5459.4 5457.4 5364.8 5150.8 4765.9
4136 3354.3 2558.7 1936.4 1486.4 1036.3 586.7 405.1 223.5 44.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3764.7 3690.3 3622.1 3562 3506.4 3451.7 3398.9 3351.3 3306.4
3265.2 3227.4 3194.1 3163.4 3136.1 3112.6 3089.7 3070.4 3053.1 3038.6
3026.4 3014.5 3004.2 2996.9 2989.7 2983.4 2977.1 2971.4 2966.6 2963.7
2962.5 2961.6 2961.2 2960.4 2960.4 2963.1 2970.6 2983.2 3001.6 3022
3044.9 3067.8 3089 3107.7 3125 3140.1 3153.1 3165.5 3178 3193.7
3211 3231.8 3255.5 3284.7 3316.9 3352.6 3389.3 3428.9 3474.6 3523.1
3576.1 3634 3697.3 3762.6 3834.1 3918.5 4021.1 4138.3 4270.9 4421.3
4586.4 4763.5 4928.9 5105.6 5286.3 5428.4 5513.8 5485.9 5250 4685
4048 3514.8 3148.2 2946.9 2232.4 1518 804.2 434.5 325.8 217.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3758.7 3676.3 3602.2 3535.7 3471.4 3410 3350.7 3296.9 3245.3
3198.2 3155.8 3119.7 3086.5 3055.1 3028.4 3003.4 2980.6 2960.6 2941.8
2922.3 2902.4 2884.4 2869 2855.6 2845.6 2839.2 2835.4 2834.6 2835.4
2837.5 2841.1 2845.8 2850.6 2856.4 2862.6 2870.6 2879.5 2887.6 2895
2903.6 2911.7 2919.1 2926.2 2932.9 2940.4 2947.8 2958.5 2973.2 2989.8
3007.3 3026.9 3049.9 3076.2 3105.6 3138.5 3175.1 3215.4 3258.5 3308.6
3359 3411.2 3468.1 3540.8 3626.1 3723.2 3835 3965.6 4104.9 4241.9
4365.4 4480.1 4583.1 4625.6 4531.8 4246.4 3732.4 3022.7 2529 2642.1
3226.1 3435.9 2712.5 1961.9 1211.3 473.3 333 192.6 55.9 29.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3758.7 3674.2 3598.2 3529.4 3464 3399.3 3338.4 3282.1 3228.3
3180 3135.5 3095.6 3059.3 3026.6 2997.7 2971.3 2948 2926 2903.4
2880.4 2860 2840.6 2824.5 2812 2802.8 2796.7 2793.8 2794.4 2797.4
2802.1 2809.1 2818.3 2829 2839.2 2851.8 2866.1 2880.2 2895.8 2912.8
2931 2944.3 2959.4 2974.7 2990 3003.9 3016 3027.3 3033.6 3038.8
3044.4 3049.7 3053.7 3058.1 3067.1 3080.9 3101 3126.3 3159.7 3200.5
3249.7 3309.6 3380.2 3461.8 3558.8 3673.1 3802.5 3942.2 4081 4180.9
4270.5 4352.5 4382.7 4262.1 3931.3 3251.8 2454.8 1918.8 2028.6 2594.6
2990.5 2700.1 1964.3 1228.4 500.4 400.6 300.8 201 101.2 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3765.2 3684.4 3611 3545 3482.5 3420.1 3361.7 3307.2 3255.7
3208 3165.1 3125 3091 3058.9 3029.7 3004.2 2981.9 2962.2 2944
2927 2910.4 2896.3 2883.4 2872.3 2863.9 2859.5 2858.1 2859.2 2861.6
2864.8 2867.6 2871.5 2876.3 2881.5 2887.5 2894.7 2902.8 2910.2 2916.2
2922.5 2929.8 2938.1 2948.3 2958 2967.8 2977.6 2989.4 3004.8 3023.1
3043.8 3066.4 3090.6 3117 3145.4 3177.2 3213.5 3252.7 3296.8 3343.6
3393.2 3448.1 3511.9 3590.3 3679.2 3778.9 3891.9 4022 4163.2 4293
4408.9 4518.7 4612.4 4646.8 4519.8 4181.1 3649.8 2973.7 2581.7 2801.3
3342.7 3354.6 2477.1 1647.6 829.8 451.2 313 174.9 38 20.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3777.9 3706.8 3640.3 3581.1 3525 3470.6 3417.8 3370.7 3323.8
3280 3240.8 3204.8 3171.5 3143.7 3117.8 3094.1 3075 3057.5 3044.6
3034 3026.3 3019.9 3014.8 3010.3 3008.2 3006.1 3003.7 3001 2999.6
2998.1 2996.9 2995.5 2995.3 2996.6 3000.3 3008.7 3024.2 3043.8 3067.2
3091.2 3112.2 3133.2 3151.3 3169.8 3186.3 3200.5 3213.8 3227.7 3242.9
3261.6 3283.3 3308.5 3337.4 3371.1 3407.4 3446.4 3489.5 3537 3589.5
3645.4 3709.3 3775.8 3840.1 3913.9 4004.6 4113.4 4232.7 4367.2 4518.5
4684.8 4855.4 5023.2 5196.4 5355.4 5476.9 5526.2 5461 5138.9 4523.2
3833.6 3218.3 2961 2652.3 1960.9 1269.7 588.9 471.6 354.4 237.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3795.7 3739.6 3686.4 3638.2 3593.1 3549.8 3507.1 3466.7 3429.9
3395.4 3363.5 3334 3306.7 3282.1 3261.7 3244.8 3231.4 3219.3 3209.5
3202.5 3198.5 3196 3195.8 3196.2 3196.4 3197.4 3198.1 3199.5 3202
3204.8 3209.1 3213.2 3218.7 3224.8 3233.1 3243.5 3258.1 3279.1 3304.2
3331.9 3361.8 3393.4 3424.5 3454.9 3485.5 3513.2 3540.4 3564.7 3589
3612.9 3637.9 3665.8 3696.7 3732.1 3771.9 3816.6 3867.3 3924.1 3985.4
4051.2 4123.4 4200.6 4282.1 4372.4 4466.2 4564.2 4665.3 4772.9 4885
5002.7 5123.2 5244.4 5348 5396.6 5388.2 5295.9 5112.3 4815.2 4350.1
3715.7 2944 2210.1 1682.4 1154.7 633 440.7 248.4 59.3 31.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3818.1 3780.4 3745 3713 3681.3 3653.7 3628.1 3602.1 3576.6
3553.9 3535 3519.2 3506 3494.7 3485.7 3478.3 3475 3474.3 3476.7
3482.2 3490.9 3500.4 3511.1 3523.8 3536.2 3548.9 3561 3573.3 3584.1
3595.2 3606.1 3616.7 3628.6 3640.3 3655.5 3671.5 3689.3 3708.5 3728.8
3749.9 3773.9 3799.8 3828.3 3860.4 3896.6 3935.1 3976.6 4018.7 4058.9
4097.2 4134.1 4172.3 4212.2 4255.8 4302.7 4354.8 4410.2 4467.3 4524
4581.8 4637.6 4694 4749 4801 4851.4 4901 4938.2 4958.2 4962.8
4940 4882.8 4788 4643.6 4479.8 4348.2 4274.3 4164.3 3811.8 3115.5
2200.1 1284.8 383.3 273 228.3 186.7 144.9 103.2 78.2 53.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3841.5 3826.7 3813.6 3801.5 3791.5 3784.2 3777.3 3772.1 3768.6
3768 3770.1 3775.5 3783.2 3792.3 3803.1 3816.8 3834.5 3854 3876.5
3900.7 3927.7 3955.3 3982.2 4008.5 4035.3 4062.7 4088.6 4115.5 4143.3
4173.2 4205 4237.3 4270.3 4305.8 4345.2 4383.4 4416.8 4448.9 4475.4
4504.8 4530.4 4558.6 4590.7 4625.1 4658.9 4693.1 4732.1 4777.6 4823.8
4870.9 4918.3 4965.5 5011.7 5054.5 5092.5 5130.1 5162.8 5192.3 5219.6
5241.5 5256.3 5263.5 5267.5 5261.2 5243.2 5211.7 5151.4 5054 4888.3
4612.7 4254.3 3911.6 3649.4 3419.9 3046.1 2391.5 1696.8 1002 309
219.2 178.1 151.2 124.3 97.6 76.8 58.2 41.7 28.9 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3847.9 3856.2 3867.5 3880.1 3894.9 3913.3 3932.3 3952.7 3975.4
4001.3 4031.9 4065.7 4100.8 4137.9 4178.9 4223.8 4269.8 4319.1 4371.1
4423.9 4478.4 4532.2 4587 4640.9 4697.1 4752.3 4810.4 4870.7 4934.5
5001.2 5071.9 5145.6 5223.8 5304.2 5384.1 5457 5529.6 5600.8 5657.1
5700.8 5738.3 5771.9 5807.1 5843.9 5880.4 5916.7 5955 5988.6 6018.9
6045.6 6068.6 6090.5 6110.5 6126.6 6138.6 6149.1 6155.1 6157.8 6149.3
6133.2 6116.8 6096 6064.3 6019.6 5946.8 5841.5 5697.4 5479.6 5158.8
4727.1 4235.6 3763.4 3316 2829.1 2125 1301.9 604.7 453.3 312.9
172.5 148.1 128.6 109.7 90.7 71.2 53.5 35.9 18.2 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3871.5 3904.9 3942.2 3981.4 4023.2 4068.5 4118.2 4169.5 4224.1
4284.2 4350.3 4420.3 4493.1 4569.2 4648 4731.7 4820.7 4911.3 5005.3
5100.5 5200.2 5300.2 5405.3 5508.5 5611.7 5716.1 5822.6 5932.4 6048.4
6162.7 6287 6411.7 6542.1 6667.4 6781.1 6889.8 6981.2 7044.1 7085.5
7107.1 7123.8 7151 7194.8 7242.4 7288.7 7331.3 7372.7 7415.9 7458.5
7498.1 7531.4 7558 7577.7 7589.5 7594.4 7590.7 7579.6 7561.7 7533.9
7491.9 7441.9 7382.6 7307.2 7217.7 7107.1 6961.4 6777.4 6556.9 6300
5972.4 5559.5 5090 4538.3 3950.7 3302.3 2588 1791.4 1020.7 511
354.3 206.5 168.9 143.3 118.9 93 68.4 48.9 29.5 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3895.2 3953.2 4016.4 4084.6 4157.6 4233.8 4316.8 4405.8 4499.5
4598.8 4706.3 4820 4943 5070.5 5203.8 5342.6 5488.6 5635.3 5785.2
5938.6 6093.2 6247.5 6400.6 6551.9 6698.9 6840.3 6985.5 7126.3 7267.7
7415.9 7571.6 7724.1 7868.6 7999.5 8116.9 8204 8250.3 8263.9 8263.9
8262.6 8271.9 8289.2 8313.9 8347.9 8389.2 8432.5 8473.9 8509.1 8538.7
8559.1 8571.4 8578.8 8581.3 8576.4 8562.2 8537.5 8504.7 8455.9 8396.7
8328.1 8247.8 8150.9 8036 7906.9 7753.7 7577.1 7382 7149.1 6876.2
6564.9 6211 5826.6 5381.2 4878 4326.8 3735.3 3073.1 2365 1688.7
1032.7 524.5 346.7 179 140.6 108.2 81.6 58.3 47.1 35.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3915.3 3994.4 4081 4177.4 4278.9 4388.8 4507 4631.7 4767.6
4911.9 5065.5 5228.8 5402.6 5586.8 5775.7 5974.5 6176.4 6384 6587.8
6788.5 6986.1 7173.2 7361 7537.6 7710.5 7881 8054.5 8231.1 8400.4
8567.7 8743.1 8897.5 9041.4 9159.4 9236.6 9260.7 9250.8 9214.3 9174.2
9153.2 9154.4 9169.2 9189 9205.7 9216.8 9218.7 9213.1 9200.1 9181.6
9156.3 9126.6 9090.2 9046.3 8995.1 8936.4 8863.5 8774 8667.2 8549.8
8422 8282.4 8126.8 7947.1 7732.1 7487 7214 6921.9 6604.4 6262.9
5891.7 5505.4 5116.9 4716.2 4300.4 3843.5 3322.7 2662.6 1817.3 1041.3
512.2 388.2 267.3 230 199.1 169.3 137.4 99.8 54.9 41.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3931.5 4028 4134.4 4250.9 4380.1 4518.9 4667.4 4827.1 4996.2
5178.7 5377.3 5584.1 5806.1 6037.1 6277.1 6525.4 6781.1 7036.1 7283.8
7522.2 7751.3 7968.1 8177.4 8378.7 8579.5 8780.2 8972.9 9146.4 9311.9
9473.7 9638.6 9789.3 9895.5 9947.4 9938.8 9888.1 9800.4 9722.6 9675.7
9649.1 9634.3 9618.8 9601.6 9582.4 9557.1 9526.8 9490.4 9444.7 9389.1
9324.9 9249.5 9164.3 9077.8 8986.4 8885.2 8767.8 8628.9 8467.7 8287.3
8082.3 7847.6 7591.9 7317.7 7007.7 6666.2 6290.1 5908.7 5520.4 5149.7
4792.4 4422.4 4011.8 3597 3154.4 2600.2 2016.1 1528.5 1126.8 810.9
618.8 427.3 235.8 193.4 155.5 111.4 81.6 59 38.3 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3943.4 4050 4169.7 4301.2 4445.2 4604.4 4772.5 4952.5 5150.3
5361 5588.5 5824.3 6082.7 6350 6624.2 6913.2 7203.5 7488.2 7761.8
8026.1 8275.6 8507.8 8740 8961.7 9176.7 9365 9532.4 9679.4 9825.7
9991.9 10143.8 10253.1 10302.5 10285.2 10203.1 10088.2 9971.5 9896.1 9854.1
9829.4 9808.4 9786.2 9757.2 9721.4 9672 9612.1 9544.7 9472.5 9400.8
9325.5 9246.4 9148.9 9032.8 8893.8 8730.8 8549.8 8344.2 8103.3 7839.6
7551.2 7220.8 6831.7 6387 5893.2 5417.9 4970.8 4558.6 4197.8 3868.5
3546.5 3140.6 2560.9 1857.1 1193.2 693.5 542.7 394.1 245.4 203.9
175.8 152.3 133.4 118.6 100.2 80.5 63.4 47.1 30.7 14.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3849 3947.7 4057.9 4180.5 4317.5 4465.6 4630.4 4806.5 4996.8 5201.9
5421.8 5660.3 5908.2 6178.9 6464.2 6756.4 7054 7352.3 7645.1 7931
8204 8464.6 8701.7 8933.3 9147.6 9352.7 9529.3 9684.3 9823.9 9970.9
10148.1 10293.2 10398.9 10434.1 10399.5 10301.9 10175.3 10064.1 10001.7 9965.3
9936.9 9904.8 9864.6 9814.6 9754.1 9680 9597.9 9512 9424.3 9335.4
9240.3 9135.3 9016.1 8883.3 8727.1 8556 8355.9 8130.5 7874.2 7601.8
7275.1 6874.3 6399.4 5861.8 5317 4807.3 4373.7 4034.7 3764.2 3489.7
3059.6 2387.7 1585.8 889.5 675 465.1 255.2 215 187.5 167.9
150.8 134.7 119.3 103.4 87.7 71.6 55.2 38.7 22.3 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
